
calcActive())">
Latching Emergency Stop Rope Pull Switch, Telemecanique Emergency Stop Rope Pull Switches Xy2C, E Xy2Ce, Rh Side -1Nc+1 No, Booted Pushbutton
XY2CE1A250
ZARÂ 11,794.93
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XY2CE1A250
Latching Emergency Stop Rope Pull Switch, Telemecanique Emergency Stop Rope Pull Switches Xy2C, E Xy2Ce, Rh Side -1Nc+1 No, Booted Pushbutton
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Latching Emergency Stop Rope Pull Switch, Telemecanique Emergency Stop Rope Pull Switches Xy2C, E Xy2Ce, Rh Side -1Nc+1 No, Booted Pushbutton
ZARÂ 11,794.93
Description
This Xy2Ce Emergency Stop Rope Pull Switch Is Designed With A Right Hand Side Anchor Point, Allowing Operator To Trigger The Stop Of Potentially Dangerous Machines At Any Point Of Its Working Area. It Operates With A Maximum Rope Length Of 70 Meters. It Has A Zamak Body With A Booted Pushbutton Reset, Nitrile Bellows, No Pilot Light, And 1 Normally Open And 1 Normally Closed Slow Break Contacts. Its B10D Reliability Data Is 3000. This Emergency Stop Rope Pull Switch Is Suitable For Woodworking Machines, Shears, Conveyor Systems, Printing Machines, Textile Machines, Rolling Mills, Test Laboratories, Paint Shops, Surface Treatment Works, Etc. Its Ip66 Degree Of Protection Makes It Ideal For Heavy Duty Use In Harsh Conditions. It Also Complies With En/Iec 60204-1, En/Iec 60947-5-1, En/Iec 60947-5-5, En/Iso 13850, Ul Nisd, Csa C22.2 No 14-13 Standards. When Associated And Correctly Connected To An Appropriate Safety Control Unit, It Conforms To Category 4, Performance Level Pl E, Sil 3 As Described In En/Iso 13849-1, En/Iec 61508.
Product Details
SKU | XY2CE1A250 |
---|---|
Part Number | XY2CE1A250 |
Price | ZARÂ 11,794.93 |
FAQs | No |
Activity | IDSEN |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review