Latching Emergency Stop Rope Pull Switch, Telemecanique Emergency Stop Rope Pull Switches Xy2C, E Xy2Ce, Lh Side -2Nc, Booted Pushbutton

XY2CE2A270
Be the first one to review this.
ZAR 13,446.23

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Xy2Ce Emergency Stop Rope Pull Switch Is Designed With A Left Hand Side Anchor Point, Allowing Operator To Trigger The Stop Of Potentially Dangerous Machines At Any Point Of Its Working Area. It Operates With A Maximum Rope Length Of 70 Meters. It Has A Zamak Body With A Booted Pushbutton Reset, Nitrile Bellows, No Pilot Light, And 2 Normally Closed Slow Break Contacts. Its B10D Reliability Data Is 3000. This Emergency Stop Rope Pull Switch Is Suitable For Woodworking Machines, Shears, Conveyor Systems, Printing Machines, Textile Machines, Rolling Mills, Test Laboratories, Paint Shops, Surface Treatment Works, Etc. Its Ip66 Degree Of Protection Makes It Ideal For Heavy Duty Use In Harsh Conditions. It Also Complies With En/Iec 60204-1, En/Iec 60947-5-1, En/Iec 60947-5-5, En/Iso 13850, Ul Nisd, Csa C22.2 No 14-13 Standards. When Associated And Correctly Connected To An Appropriate Safety Control Unit, It Conforms To Category 4, Performance Level Pl E, Sil 3 As Described In En/Iso 13849-1, En/Iec 61508.

Product Details

Seller Information

Documents

Reviews