calcPageSize())"
/>
Further offers for this product
Incl. Tax
No sellers found for this product.
Incl. Tax
Keylock Castell type, GoPact MTS 2000, type 1
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| SKU | GMSOTHCTL06A |
|---|---|
| Part Number | GMSOTHCTL06A |
| Range of product | GOPACT MTS |
| Product or component type | KEYLOCK |
| Device application | INTERLOCKING |
| Range compatibility | GOPACT MTS 2000 |
| Product compatibility | SWITCH DISCONNECTOR 1250…2000 A |
| Frame size | 6 |
| Accessory / separate part type | KEYLOCK ACCESSORIES |
| Keylock destination | SWITCH DISCONNECTOR |
| Type of keylock | CASTELL |
| Key locking position | OFF |
| Number of key | 2 |
| Quantity per set | 1 |
| Locking options description | LOCK OFF ONLY |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 15.2 CM |
| Package 1 Width | 7.5 CM |
| Package 1 Length | 9.2 CM |
| Package 1 Weight | 0.47 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free plastic parts product |
| PVC free | Yes |
| Silicone-free | Yes |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
Reviews
Description
Overview
| SKU | GMSOTHCTL06A |
|---|---|
| Part Number | GMSOTHCTL06A |
| Range of product | GOPACT MTS |
| Product or component type | KEYLOCK |
| Device application | INTERLOCKING |
| Range compatibility | GOPACT MTS 2000 |
| Product compatibility | SWITCH DISCONNECTOR 1250…2000 A |
| Frame size | 6 |
| Accessory / separate part type | KEYLOCK ACCESSORIES |
| Keylock destination | SWITCH DISCONNECTOR |
| Type of keylock | CASTELL |
| Key locking position | OFF |
| Number of key | 2 |
| Quantity per set | 1 |
| Locking options description | LOCK OFF ONLY |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 15.2 CM |
| Package 1 Width | 7.5 CM |
| Package 1 Length | 9.2 CM |
| Package 1 Weight | 0.47 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free plastic parts product |
| PVC free | Yes |
| Silicone-free | Yes |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |