
calcActive())">
Iquick Prd40R Modular Surge Arrester - 1 Pole + N - 350V - With Remote Transfer
A9L16292
ZARÂ 5,712.92
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers
A9L16292
Iquick Prd40R Modular Surge Arrester - 1 Pole + N - 350V - With Remote Transfer
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Iquick Prd40R Modular Surge Arrester - 1 Pole + N - 350V - With Remote Transfer
ZARÂ 5,712.92
Description
This Acti9 Iquick Prd40R Surge Arrester Protects 1P+N Residential And Larger Buildings Installations Against Indirect Transient Overvoltages. This Type 2 Device Autoprotected By An Integrated Circuit-Breaker Is Recommended For High Risk Level In Incoming Panel Board. It Offers Remote Reporting Of The Cartridge Must Be Changed Message. This Prewired Surge Arrester Allows Quick Replacement Of Withdrawable Cartridges When They Are Damaged. It Incorporates Its End Of Life Safety Disconnector. The Isc Integrated Breaking Capacity Is 20Ka. This Acti9 Iquick Prd40R Is Compatible With Tt And Tn-S Earthing System. The Imax Maximum Discharge Current Is 40Ka. The In Nominal Discharge Current Is 20Ka. The Uc Maximum Continuous Operating Voltage In Differential Mode (Between Phase And Neutral) Is 350Vac. The Uc Maximum Continuous Operating Voltage In Common Mode Is 264Vac Between Neutral And Earth, And Is 350Vac Between Phase And Earth. The Up Voltage Protection Level In Differential Mode (Between Phase And Neutral) Is Below Or Equal To 2.5Kv. The Up Voltage Protection Level In Common Mode Is Below Or Equal To 1.5Kv Between Phase And Earth, Or Neutral And Earth. The Un Rated Service Voltage Is 230Vac Or 400Vac. The Operating Frequency Is 50Hz Or 60Hz. The Dimensions Are (W) 72Mm X (H) 103.9Mm X (D) 75.9Mm. The Width In 9Mm Pitches Is 8. The Weight Is 445G. The Degree Of Protection Is Ip20 And Ip40 In Modular Enclosure. The Operating Temperature Is -25°C To 60°C. The Storage Temperature Is -40°C To 85°C. This Product Complies With Iec/En 60947-5-1, En 61643-11:2012 And Iec 61643-11:2011 Standards.
Product Details
SKU | A9L16292 |
---|---|
Part Number | A9L16292 |
Price | ZARÂ 5,712.92 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review