Iprd40R Modular Surge Arrester - 1P - 350V - With Remote Transfert

A9L40101
Be the first one to review this.
iPRD40r modular surge arrester - 1P - 350V - with remote transfert
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Acti9 Iprd40R Surge Arrester Protects 1P Installations. It Allows Quick Replacement Of Damaged Cartridges. This Type 2 Device Is Recommended For High Risk Level In Incoming Panel Board. It Offers Remote Reporting Of The Cartridge Must Be Changed Message. It Can Be Turned Over To Allow The Phase/Neutral/Earth Cables To Enter Through Either The Top Or The Bottom. The Associated Circuit Breaker Isc Breaking Capacity Can Go Up To 50Ka. It Is Compatible With Tt And Tn-S Earthing System. The Uc Maximum Continuous Operating Voltage In Common Mode (L/Pe Or N/Pe) Is 350Vac. The Up Voltage Protection Level In Common Mode (Between Phase And Earth) Is 1.4Kv. The Ue Rated Operational Voltage Is 230Vac +/- 10%. The Product Colour Is White (Ral9003).The Dimensions Are (W) 18Mm X (H) 85Mm X (D) 69Mm. The Weight Is 112G. The Degree Of Protection Is Ip20 And Ip40 In Modular Enclosure. The Operating Temperature Is -25°C To 60°C. The Storage Temperature Is -40°C To 85°C. This Product Is Compliant With En 61643-11 And Iec 61643-11 Standards.

Product Details

SKU A9L40101
Part Number A9L40101
Price ZAR 1,350.95
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Iprd40R Modular Surge Arrester - 1P - 350V - With Remote Transfert
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.