
calcActive())">
Iprd-Dc 40R 1000Pv Modular Surge Arrester, 2 Pole, 1000Vdc, With Remote Transfert
A9L40281
ZARÂ 2,462.78
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9L40281
Iprd-Dc 40R 1000Pv Modular Surge Arrester, 2 Pole, 1000Vdc, With Remote Transfert
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Iprd-Dc 40R 1000Pv Modular Surge Arrester, 2 Pole, 1000Vdc, With Remote Transfert
ZARÂ 2,462.78
Description
This Acti9 Iprd-Dc 40R Direct Current Surge Arresters Protects 2P Photovoltaic Installations. It Allows Quick Replacement Of Damaged Cartridges. The Iscpv Short Circuit Breaking Capacity Is 200A. The Itotal Discharge Current Is 40Ka. The In Nominal Discharge Current Is 15Ka. This Type 2 Device Is Recommended To Protect Against Indirect Lightning Strikes. The Surge Arresters With R Indication Have Remote Transfer Of The Information Cartridge To Be Replaced. It Can Be Turned Over To Allow The Phase/Neutral/Earth Cables To Enter Through Either The Top Or The Bottom. The Uc Maximum Continuous Operating Voltage Is 1000Vdc. The Up Protection Level Is 3.9Kv In Differential Mode And In Common Mode. The Dimensions Are (W) 54Mm X (H) 85Mm X (D) 69Mm. The Width In 9Mm Pitches Is 4. The Weight Is 400G. The Degree Of Protection Is Ip20 And Ip40 In Modular Enclosure. The Operating Temperature Is -25°C To 60°C. The Storage Temperature Is -40°C To 85°C. This Product Complies With Ute C 61470-51 And En 50539-11:2013 Standards.
Product Details
SKU | A9L40281 |
---|---|
Part Number | A9L40281 |
Price | ZARÂ 2,462.78 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review