
calcActive())">
Interphase barrier, GoPact MCCB 400/800, set of 2 parts
G40-80FASB2
ZARÂ 185.39
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers
G40-80FASB2
Interphase barrier, GoPact MCCB 400/800, set of 2 parts
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Interphase barrier, GoPact MCCB 400/800, set of 2 parts
ZARÂ 185.39
Description
This insulation accessory is a set of 2 interphase barriers (or phase insulator) for new GoPact MCCB 400 and 800. GoPact MCCB has a good price-performance ratio for basic applications and delivers a reliable electrical protection for your applications. This accessory is used for maximum insulation at the power-connection points. Interphase barriers are easily clipped onto the circuit breaker. Dimensions are 100mm (Width) x 100mm (Height) and the thickness is 2.5mm. GoPact MCCB 400 and GoPact MCCB 800 are IEC 60947-1 and IEC 60947-2 certified. GoPact MCCB range benefits from Schneider Electric quality assurance.
Product Details
SKU | G40-80FASB2 |
---|---|
Part Number | G40-80FASB2 |
Price | ZARÂ 185.39 |
FAQs | No |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review