Input/Output Analog Module, Modicon Tm3, 2 Or Temperature Inputs, 1 Output (Spring) 24 Vdc

TM3TM3G
Be the first one to review this.
Input/output analog module, Modicon TM3, 2 or temperature inputs, 1 output (spring) 24 VDC
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Modicon Tm3 Range, An Offer Of Expansion I/O Modules For Modicon M221, M241, M251 And M262. The Analogue I/O Module Provides 2 Inputs, 1 Output With 16Bit, 15Bit + Sign Input Resolution. It Is An I/O Module With A Rated Supply Voltage Of 24V Dc, A Current Consumption Of 60Ma, 55Ma At 5V Dc Via Bus Connector, 55Ma, 80Ma At 24V Dc Via External Supply. This Product Is Capable Of Controlling Variable Speed Drives Or Any Device Equipped With A Current Or Voltage Input. There Is An Insulation Between Input And Supply At 1500V Ac, Input And Internal Logic At 500V Ac, Output And Supply At 1500V Ac And Output And Internal Logic At 500V Ac. It Is Furnished With Removable Spring Terminal For Electrical Connection With 5.08Mm Pitch Adjustment For Inputs, Outputs And Supply. It Is An Ip20 Rated Product. Its Dimensions Are 23.6Mm (Width) X 70Mm (Depth) X 90Mm (Height). It Weighs.1Kg. This Product Is Certified By Ce. It Meets En/Iec 61131-2 And En/Iec 61010-2-201 Standards. This Module Is Compatible With Modicon M241, Modicon M251 And Modicon M221 Logic Controller. It Supports Top Hat Type Th35-15, Top Hat Type Th35-7.5 Rail Conforming To Iec 60715 And Plate Or Panel With Fixing Kit Mount. Modicon Tm3 Expansion Modules Have Been Designed With A Simple Interlocking Assembly Mechanism. A Bus Expansion Connector Is Used To Distribute Data And The Power Supply When Assembling The Modicon Tm3 Modules With Logic Controllers. Boost The Performance Of Your Controller With The Modicon Tm3 I/O System Specially Designed For The Modicon M221, M241 And M251 Logic Controllers.

Product Details

SKU TM3TM3G
Part Number TM3TM3G
Price ZAR 10,123.68
FAQs No
Activity IDMST

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Input/Output Analog Module, Modicon Tm3, 2 Or Temperature Inputs, 1 Output (Spring) 24 Vdc
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.