
calcActive())">
Inductive Proximity Sensors Xs, Inductive Sensor Xs9 40X40X117, Pbt, Sn25 Mm, 12...24 Vdc, Terminals
XS9C4A2A2G13
ZARÂ 3,164.17
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XS9C4A2A2G13
Inductive Proximity Sensors Xs, Inductive Sensor Xs9 40X40X117, Pbt, Sn25 Mm, 12...24 Vdc, Terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Inductive Proximity Sensors Xs, Inductive Sensor Xs9 40X40X117, Pbt, Sn25 Mm, 12...24 Vdc, Terminals
ZARÂ 3,164.17
Description
The Xs Range Is An Offer Of Inductive Proximity Sensors For The Detection, Without Physical Contact, Of Metal Objects. The Advantages Of Inductive Detection Are Numerous, No Physical Contact With The Object To Be Detected. Thus Avoiding Wear And Enabling Detection Of Fragile Or Freshly Painted Objects. High Operating Rates. Fast Response. Excellent Resistance To Industrial Environments (Robust Products, Fully Encapsulated In Resin). This Product Is A 40Mm X 40Mm X 117Mm Sensor, Non Flush Mountable In Metal. It Features A Plastic Case With A Plug-In 5 Position Turret Head And A Pg 13.5 Cable Entry. It Has A Sensing Distance Of 25Mm. Two-Wire Dc, 12V To 24V, With Overload And Short-Circuit Protection, Analogue Output Signal 4Ma To 20 Ma.
Product Details
SKU | XS9C4A2A2G13 |
---|---|
Part Number | XS9C4A2A2G13 |
Price | ZARÂ 3,164.17 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review