
calcActive())">
Inductive Proximity Sensors Xs, Inductive Sensor Xs8 40X40X15, Pbt, Sn25Mm, 24...240Vac/Dc, Cable 2 M
XS8C1A1MAL2
ZARÂ 3,876.46
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XS8C1A1MAL2
Inductive Proximity Sensors Xs, Inductive Sensor Xs8 40X40X15, Pbt, Sn25Mm, 24...240Vac/Dc, Cable 2 M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Inductive Proximity Sensors Xs, Inductive Sensor Xs8 40X40X15, Pbt, Sn25Mm, 24...240Vac/Dc, Cable 2 M
ZARÂ 3,876.46
Description
This Xs Flat (40 X 40 X 15 Mm) Inductive Proximity Sensor Has A Pbt Case. It Has A Supply Voltage Of 24V To 240V Ac/Dc. This General Purpose Flat Inductive Proximity Sensor Has An Increased Range. It Is Mountable Directly On A Surface, Thanks To 4 Screws Fixing Points. It Provides Mechanical Resistance And Chemical Withstand Thanks To Pbt Case. It Has A Yellow Led For Output Status Indication For Easier Sensor Setup And Troubleshooting. Ip68 Protection Makes This Product Ready For The Harshest Environments. It Can Operate In Very Cold (-25°C) And Hot Environments (+70°C). It Features Double Insulation For Better People And System Protection From Electrical Shocks. Its Increased Sensing Range Makes It Ideal For Process Where Precise Circulation Of Objects Is Not Possible. It Is Ccc, Ecolab, Csa, Ul Certified.
Product Details
SKU | XS8C1A1MAL2 |
---|---|
Part Number | XS8C1A1MAL2 |
Price | ZARÂ 3,876.46 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review