
calcActive())">
Inductive Proximity Sensors Xs, Inductive Sensor Xs5 M8, L51Mm, Stainless, Sn1.5 Mm, 12...48 Vdc, Cable 2 M
XS508B1DAL2
ZARÂ 1,972.17
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XS508B1DAL2
Inductive Proximity Sensors Xs, Inductive Sensor Xs5 M8, L51Mm, Stainless, Sn1.5 Mm, 12...48 Vdc, Cable 2 M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Inductive Proximity Sensors Xs, Inductive Sensor Xs5 M8, L51Mm, Stainless, Sn1.5 Mm, 12...48 Vdc, Cable 2 M
ZARÂ 1,972.17
Description
This Xs Cylindrical (M8 Thread) Inductive Proximity Sensor Has A Pps Sensing Face And A Stainless Steel Grade 303 Case. It Has A Supply Voltage Of 12V To 48V Dc. This General Purpose Threaded Cylindrical Inductive Proximity Sensor Is Flush Mountable. It Is Mountable Directly On A Surface Or Bracket, Thanks To Its Outer Thread And Twin Nuts. Non-Magnetic 303 Stainless Steel Provides Magnetic Shielding To The Sensor, Better Accuracy And Immunity To Magnetic Disturbance. It Has An Annular Led For Easy Sensor Status Viewing, Setup And Troubleshooting. Ip65 And Ip67 Protection Makes This Product Ready For The Harshest Environments. It Can Operate In Very Cold (-25°C) And Hot Environments (+70°C). It Features Double Insulation For Better People And System Protection From Electrical Shocks. It Is Ccc, Csa, Ul Certified.
Product Details
SKU | XS508B1DAL2 |
---|---|
Part Number | XS508B1DAL2 |
Price | ZARÂ 1,972.17 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review