
calcActive())">
Inductive Proximity Sensors Xs, Inductive Sensor Xs5 M18, L50Mm, Brass, Sn5Mm, 12...24 Vdc, M12
XS518B1PAM12
ZARÂ 1,453.68
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XS518B1PAM12
Inductive Proximity Sensors Xs, Inductive Sensor Xs5 M18, L50Mm, Brass, Sn5Mm, 12...24 Vdc, M12
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Inductive Proximity Sensors Xs, Inductive Sensor Xs5 M18, L50Mm, Brass, Sn5Mm, 12...24 Vdc, M12
ZARÂ 1,453.68
Description
This Xs Cylindrical (M18 Thread) Inductive Proximity Sensor Has A Pps Sensing Face And A Nickel Plated Brass Case. It Has A Supply Voltage Of 12V To 24V Dc. This General Purpose Threaded Cylindrical Inductive Proximity Sensor Is Flush Mountable. It Is Mountable Directly On A Surface Or Bracket, Thanks To Its Outer Thread And Twin Nuts. Corrosion-Resistant And Non-Magnetic Nickel Plated Brass Provides Magnetic Shielding To The Sensor, Better Accuracy And Immunity To Magnetic Disturbance. It Has 4 Led Viewports For Easy Sensor Status Viewing, Setup And Troubleshooting. Ip65, Ip68 And Ip69K Protection Makes This Product Ready For The Harshest Environments. It Can Operate In Very Cold (-25°C) And Hot Environments (+70°C). It Has A Standard M12 Connector, Compatible With All Existing Market Sensor Cabling. It Is Ccc, Csa, Ul Certified.
Product Details
SKU | XS518B1PAM12 |
---|---|
Part Number | XS518B1PAM12 |
Price | ZARÂ 1,453.68 |
FAQs | No |
Activity | IDSEN |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review