Inductive Proximity Sensors Xs, Inductive Sensor Xs2 M30, L63Mm, Brass, Sn15Mm, 24...240Vac/Dc, Cable 2 M

XS2M30MA250
Be the first one to review this.
Inductive proximity sensors XS, inductive sensor XS2 M30, L63mm, brass, Sn15mm, 24...240VAC/DC, cable 2 m
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

The Xs Range Is An Offer Of Inductive Proximity Sensors For The Detection, Without Physical Contact, Of Metal Objects. The Advantages Of Inductive Detection Are Numerous, No Physical Contact With The Object To Be Detected. The Advantages Of Inductive Detection Are Numerous, No Physical Contact With The Object To Be Detected. High Operating Rates. Fast Response. Excellent Resistance To Industrial Environments (Robust Products, Fully Encapsulated In Resin). This Product Is A Cylindrical, Flush Mountable Sensor. Diameter 30Mm, Threaded M30 X 1.5. It Features A Nickel Plated Brass Case And A 2M Long Pvr Cable. It Has A Sensing Distance Of 15Mm. Two-Wire, Ac Or Dc Supply With Short-Circuit Protection, 24V To 240V, No Function.

Product Details

SKU XS2M30MA250
Part Number XS2M30MA250
Price ZAR 2,812.06
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Inductive Proximity Sensors Xs, Inductive Sensor Xs2 M30, L63Mm, Brass, Sn15Mm, 24...240Vac/Dc, Cable 2 M
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.