
calcActive())">
Inductive Proximity Sensors Xs, Inductive Sensor Xs1 M5, L28Mm, Brass, Sn1Mm, 5..24Vdc, Cable 2M
XS1N05NA310
ZARÂ 4,409.47
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XS1N05NA310
Inductive Proximity Sensors Xs, Inductive Sensor Xs1 M5, L28Mm, Brass, Sn1Mm, 5..24Vdc, Cable 2M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Inductive Proximity Sensors Xs, Inductive Sensor Xs1 M5, L28Mm, Brass, Sn1Mm, 5..24Vdc, Cable 2M
ZARÂ 4,409.47
Description
The Xs Range Is An Offer Of Inductive Proximity Sensors For The Detection, Without Physical Contact, Of Metal Objects. The Advantages Of Inductive Detection Are Numerous, No Physical Contact With The Object To Be Detected. Thus Avoiding Wear And Enabling Detection Of Fragile Or Freshly Painted Objects. High Operating Rates. Fast Response. Excellent Resistance To Industrial Environments (Robust Products, Fully Encapsulated In Resin). This Product Is A Miniature Cylindrical, Flush Mountable Sensor. Diameter 5Mm, Threaded M5 X.5. It Features A Brass Case And A 2M Long Cable. It Has A Sensing Distance Of 1Mm Three-Wire, Dc Supply, 5V To 24V, No Function, Npn Solid-State Output.
Product Details
SKU | XS1N05NA310 |
---|---|
Part Number | XS1N05NA310 |
Price | ZARÂ 4,409.47 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review