
calcActive())">
Inductive Proximity Sensors Xs, Inductive Sensor Xs1 M30, L72Mm, Brass, Sn10Mm, 24...240Vac/Dc, 1/2"
XS1M30MA250K
ZARÂ 2,992.95
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XS1M30MA250K
Inductive Proximity Sensors Xs, Inductive Sensor Xs1 M30, L72Mm, Brass, Sn10Mm, 24...240Vac/Dc, 1/2"
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Inductive Proximity Sensors Xs, Inductive Sensor Xs1 M30, L72Mm, Brass, Sn10Mm, 24...240Vac/Dc, 1/2"
ZARÂ 2,992.95
Description
This Product Is Part Of The Xs Range, An Offer Of Inductive Proximity Sensors. This General Purpose Inductive Proximity Sensor Has A Cylindrical M30 Design And Fixed Body. It Is Flush Mountable And Has A Frontal Detection Face. It Supports 10Mm Nominal Sensing Distance And 1 No Discrete Output. The Inductive Proximity Sensor With A Rated Supply Voltage Of 24V To 210V Dc, 24V To 240V Ac And Frequency Of 50Hz/60Hz. It Is Furnished With 3-Pin, 1/2-20 Unf Male Connector For Electrical Connection. It Is An Ip67 Rated Product. The Enclosure Is Made Of Nickel Plated Brass. The Length Of This Product Is 72Mm. It Weighs.145Kg. It Is Suitable For Railway, Mobile Equipment, Material Handling/Conveying/Logistics, Material Working/Machine Tools, Packaging, Robotics, Food And Beverage Industries. This Product Is Certified By Ce, Ccc, Csa And Ul. Inductive Sensors Come In Flush And Non-Flush Versions, M8, M12, M18, M30 Short And Long Bodies Cylindrical Forms, Standard Cubic, Rectangular And Flat Forms. The Inductive Proximity Sensors For Non Contact Sensing Of Metal Objects Up To 60Mm. It Is Designed For Use In Industrial Applications Relating To Presence Detection.
Product Details
SKU | XS1M30MA250K |
---|---|
Part Number | XS1M30MA250K |
Price | ZARÂ 2,992.95 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review