
calcActive())">
Inductive Proximity Sensors Xs Atex D, Rotation Monitoring Hazardous Area, M30, Sn10Mm, 6...150C/Mn, Nc, Cable 10 M
XSAV11373L10EX
ZARÂ 7,037.61
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XSAV11373L10EX
Inductive Proximity Sensors Xs Atex D, Rotation Monitoring Hazardous Area, M30, Sn10Mm, 6...150C/Mn, Nc, Cable 10 M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Inductive Proximity Sensors Xs Atex D, Rotation Monitoring Hazardous Area, M30, Sn10Mm, 6...150C/Mn, Nc, Cable 10 M
ZARÂ 7,037.61
Description
This Sensor Is Dedicated To Rotation Monitoring In Hazardous Areas. It Complies With The 2014/34/Eu - Atex Directive. It Provides An Economical Solution For Detecting Slip, Belt Breakage, Drive Shaft Shear And Overloading. Dedicated To Rotation Monitoring, It Is Suitable For Conveyor Belts, Bucket Elevators And Archemedian Screws. And Also For Grinders, Crushers, Pumps, Centrifugal Driers, Mixers, Etc. This Product Is A Cylindrical, Flush Mountable Metal Sensor, Diameter 30Mm, Threaded M30 X 1.5. It Features A Cylindrical Metal Case And A 10M Long Cable. It Has A Sensing Distance Of 10Mm. Its Adjustable Frequency Range Is 6 Impluses/Min To 150 Impluses/Min. Three-Wire, Dc Supply, 12V To 48V, Nc Function, Pnp Solid-State Output.
Product Details
SKU | XSAV11373L10EX |
---|---|
Part Number | XSAV11373L10EX |
Price | ZARÂ 7,037.61 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review