
calcActive())">
Impulse Relay Itl - 2P - 2 No - 16A - Coil 12 Vdc - 24 Vac 50/60Hz
A9C30112
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9C30112
Impulse Relay Itl - 2P - 2 No - 16A - Coil 12 Vdc - 24 Vac 50/60Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Acti9 Itl Is A Modular Impulse Relay. This 2P Device Has 2 Normally Open Contacts. Rated Current Is 16A, 24Vac To 250Vac Operating Voltage And It Operates With 24Vac Or 12Vdc Control Voltage. Electrical Endurance Goes Up To 200000 Cycles Ac-21 Or 100000 Cycles Ac-22. The Switching Frequency Is 5 Switching Operations/Minute Or 100 Switching Operations/Day. The Duration Of The Command Order Should Be Between 50Ms To 1S. It Is Mainly Used For Lighting Control Applications. The Ui Rated Insulation Voltage Is 440Vac. The Uimp Rated Impulse Withstand Voltage Is 6Kv. The Operating Frequency Is 50Hz Or 60Hz. It Is Din Rail Mountable. Pollution Degree Is 3. Overvoltage Category Is Iv. The Dimensions Are (W) 18Mm X (H) 84Mm X (D) 60Mm. The Degree Of Protection Is Ip20 And Ip40 In An Enclosure. The Operating Temperature Is From -20°C To 50°C. The Storage Temperature Is From -40°C To 70°C. This Product Is Compliant With Iec/En 60669-1 And Iec/En 60669-2-2 Standard.
Product Details
SKU | A9C30112 |
---|---|
Part Number | A9C30112 |
Price | ZARÂ 1,091.52 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review