
calcActive())">
Impulse Relay Itl+ - 1P+N - 1No - 16A - Coil 230 Vac 50Hz
A9C15032
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9C15032
Impulse Relay Itl+ - 1P+N - 1No - 16A - Coil 230 Vac 50Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Acti9 Itl+ Is A Silent Modular Impulse Relay. This 1P+N Device Has 1 Normally Open Contact. The Rated Current Is 16A, 230Vac Operating Voltage And It Operates With 230Vac Control Voltage. Electrical Endurance Goes Up To 5000000 Cycles For Ac-21 Or 5000000 Cycles For Ac-22. The Switching Frequency Is 6 Switching Operations/Minute Or 100 Switching Operations/Day. The Duration Of The Command Order Should Be Between 50Ms To 1S. The Itl+ High-Performance Impulse Relay Allows Remote Control Of Single-Phase Circuits. It Is Designed For Demanding Applications. It Is Mainly Used For Lighting Control Applications. It Is Din Rail Mountable. The Dimensions Are (W) 18Mm X (H) 84Mm X (D) 60Mm. The Product Weight Is 70G. The Degree Of Protection Is Ip20 And Ip40 In An Enclosure. The Operating Temperature Is From -5°C To 55°C. The Storage Temperature Is From -40°C To 60°C. This Product Is Compliant With Iec/En 60669-2-2 Standard.
Product Details
SKU | A9C15032 |
---|---|
Part Number | A9C15032 |
Price | ZARÂ 1,963.63 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review