Ife Ethernet Switchboard Server, Enerlin'X

LV434002
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Ife Switchboard Server Is An Ethernet Interface Module, And It Is Part Of Enerlinx Communication System. It Provides An Ethernet Access To One Or Several Masterpact, Compact Or Powerpact Circuit Breakers. It Incorporates A Modbus Gateway. The Data Flow Is 10/100 Mbps For A Simple Daisy Chain Connection. It Is Equipped On The Top With One 24Vdc Screw Clamp Terminal Block And 2Xrj45 Sockets For Ethernet Network Connection. It Is Equipped On The Bottom With Two Rj45 Sockets For Ulp Internal Network Connection (Universal Logic Plug). The Ife Switchboard Server Is A Din Rail Mounting Device And Its Dimensions Are 72Mm X 105Mm X 71Mm. The Protection Degree Is Ip4X On The Front Face And Ip2X On The Connectors. The Ife Switchboard Server Is Entirely Part Of The Ecostruxure Power Architecture And Ethernet Ready Smart Panels. The Ife Switchboard Server Firmware Can Be Updated Using Ecostruxure Power Commission Software.

Product Details

SKU LV434002
Part Number LV434002
Price ZAR 16,237.01
FAQs No
Activity PPCCB

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Ife Ethernet Switchboard Server, Enerlin'X
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.