Iem3110 Energy Meter - 63 A - 1 Pulse O - Mid

A9MEM3110
Be the first one to review this.
iEM3110 energy meter - 63 A - 1 pulse O - MID
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

The Acti9 Iem3000 Series Energy Meters Offer An Attractive Range Of Three-Phase Din Rail-Mounted Energy Meters With An Lcd Display. Additional Local Signaling Includes Green Led Power-On Indicator, Flashing Yellow Led For Accuracy Checking And Communication Indicators. This Meter Can Be Used In Sub-Billing And Partial Metering Applications. The Meter Provides The Following Accuracy Classes: Active Energy: Class 1 Per Iec 62053-21, Active Energy: Class B Per En 50470-3 And Active Energy: Class 1 Per Iec 61557-12. The Meter Will Measure Active And Reactive Power, Active And Reactive Energy. Designed For 50Hz Or 60Hz Networks, Supply Voltage Can Range From 100 To 277Vac Or 173 To 480Vac. Line Rated Current For This Meter Is Up To 63A Direct Connect And Will Support Single Phase And Neutral, Three Phase And Three Phase And Neutral Configurations. No Primary Communication Ports. There Is One Digital Pulsed Output For Energy Reading. Certifications Include Eac, Ce, Ul And Mid. Product Dimensions Are As Follows: Width 3.54 In (90 Mm), Depth 2.72In (69 Mm), Height 3.74 In (95 Mm) And Product Weight 9.17 Oz (260 G).

Product Details

SKU A9MEM3110
Part Number A9MEM3110
Price ZAR 5,886.61
FAQs No
Activity DPLVP

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Iem3110 Energy Meter - 63 A - 1 Pulse O - Mid
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.