
calcActive())">
Ict Plus Hc 20A 1P Uc 230Vac
A9C15031
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9C15031
Ict Plus Hc 20A 1P Uc 230Vac
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Acti9 Ict+ Is A Modular Silent Contactor. It Is A 1P Remote And Manual Control Device With 1 Normally Open Contact. The Rated Current Is 20A For Ac-7A And 20A For Ac-7B. The Ue Rated Operational Voltage Is 250Vac. The Uc Control Voltage Is 230Vac. It Is Especially Accurate For Led Lighting Control Thanks To Its Crossing Technology. This Device Could Be Used For Remote Switching Lighting Loads, Small Motors (Fans, Mixers) Or Hvac System Applications. This Product Is Compliant With En/Iec 60669-2-2. Electrical Endurance Goes Up To 5000000 Cycles. The Maximum Switching Operations Is 6 Per Minute. The Ui Rated Insulation Voltage Is 300Vac. Pollution Degree Is 3. It Is Din Rail Mountable. Its Width Is 2 Pitches Of 9Mm. The Product Color Is White (Ral9003). The Dimensions Are (W) 81Mm X (H) 18Mm X (D) 60Mm. The Weight Is 70G. According To Iec 60529 Standard, The Degree Of Protection Is Ip20 And Ip40 In Enclosure. The Operating Temperature Is From -5°C To 55°C. The Storage Temperature Is From -40°C To 60°C.
Product Details
SKU | A9C15031 |
---|---|
Part Number | A9C15031 |
Price | ZARÂ 1,921.50 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review