
calcActive())">
Ict 25A 2No 24V 50Hz Mo Contact
A9C21132
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9C21132
Ict 25A 2No 24V 50Hz Mo Contact
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Acti9 Ict Is A Modular Contactor. It Is A 2P Remote And Manual Control Device With 2 Normally Open Contacts. The Rated Current Is 25A For Ac-7A And 8.5A For Ac-7B. The Ue Rated Operational Voltage Is 250Vac. The Uc Control Voltage Is 24Vac. This Device Could Be Used For Control Circuits. This Device Could Be Used For Remote Switching Lighting Loads, Small Motors (Fans, Mixers) Or Hvac System Applications. It Is Compatible With All The Acti9 Control Auxiliaries, For Lighting, Heating & Ventilation Control Applications. This Product Is Compliant With Iec/En 61095. Electrical Endurance Goes Up To 100000 Cycles For Ac-7A Or Ac-1, 30000 Cycles For Ac-7C, Ac-7B, Ac-3, Ac-5A Or Ac-5B The Maximum Switching Operations Is 6 Per Minute. The Ui Rated Insulation Voltage Is 500Vac. The Uimp Rated Impulse Withstand Voltage Is 4Kv. Pollution Degree Is 2. It Is Din Rail Mountable. Its Width Is 2 Pitches Of 9Mm. The Product Color Is White (Ral9003). The Dimensions Are (W) 81Mm X (H) 18Mm X (D) 60Mm. According To Iec 60529 Standard, The Degree Of Protection Is Ip20 And Ip40 In Enclosure. The Operating Temperature Is From -5°C To 60 °C. The Storage Temperature Is From -40°C To 70°C.
Product Details
SKU | A9C21132 |
---|---|
Part Number | A9C21132 |
Price | ZARÂ 967.87 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review