Iconic, Switched Socket, Switch & 3 Socket, Horiz, 16 A, White

4023_XW
Be the first one to review this.
Iconic, switched socket, switch & 3 socket, horiz, 16 A, White
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Iconic Switched Socket Is White In Color And Its Connection Terminals Are Screw Terminals. Its Matching Mounting Box Can Be Recessed Into The Surface Of The Wall With Flush Type. It Is 125 Mm In Width, 125 Mm In Height, And 34 Mm In Depth. It Has 1 Rocker. Its Fixing Mode Is Made By Screw. It Is Compatible With The Iconic Range. This Device Supports Horizontal Mounting. This Switched Socket Is Sold In 10 Pieces. The Pole Configuration Of The Outlet Is 2P + E. It Benefits From An Elegant Matt Finishing, Constituting An Added-Value For Your Interior Design. The Switched Socket Suits Horizontal Orientation.

Product Details

SKU 4023_XW
Part Number 4023_XW
Price ZAR 105.23
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Iconic, Switched Socket, Switch & 3 Socket, Horiz, 16 A, White
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.