
calcActive())">
Iconic, Switch, Mechanism, Intermediate, 10 A, 250V
40MIT
ZARÂ 274.83
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

40MIT
Iconic, Switch, Mechanism, Intermediate, 10 A, 250V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Iconic, Switch, Mechanism, Intermediate, 10 A, 250V
ZARÂ 274.83
Description
This Iconic Switch Is A Mechanism And Belongs To Iconic Aesthetic Group. Its Connection Terminals Are Screw Terminal. The Rated Operational Voltage Of This Device Is 250V. It Is 23 Mm In Width, 23 Mm In Height, And 33 Mm In Depth. This Is An Intermediate Switch. Its Fixing Mode Is Mady By Clips. The Symbol Rated Current Is 10A. It Is Mercury Free.
Product Details
SKU | 40MIT |
---|---|
Part Number | 40MIT |
Price | ZARÂ 274.83 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review