
calcActive())">
Iconic, Switch, Mechanism, 2 Poles, 20Ax, 250V
40MDP20
ZARÂ 132.07
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

40MDP20
Iconic, Switch, Mechanism, 2 Poles, 20Ax, 250V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Iconic, Switch, Mechanism, 2 Poles, 20Ax, 250V
ZARÂ 132.07
Description
This Iconic Switch Is For Bell Switch. Its Connection Terminals Are Screw Terminal. The Rated Operational Voltage Of This Device Is 250V. The Symbol Rated Current Is 20 Ax. It Is 30 Mm In Width, 23 Mm In Height, And 33 Mm In Depth. This Is A 2-Pole 1-Way Switch. It Is Mercury Free.
Product Details
SKU | 40MDP20 |
---|---|
Part Number | 40MDP20 |
Price | ZARÂ 132.07 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review