
calcActive())">
Iconic, Movement Detector, Pir, 3 Wire, 240 V
40EPIR
ZARÂ 1,262.47
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

40EPIR
Iconic, Movement Detector, Pir, 3 Wire, 240 V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Iconic, Movement Detector, Pir, 3 Wire, 240 V
ZARÂ 1,262.47
Description
Motion Sensor With Passive Infrared Technology For Indoor Use. When Movement Is Detected By The Unit, It Will Activate An Led Light In Response. The Device Has An Integrated Light Level Sensor. The Device Has A 3-Wire Design Which Requires A Neutral Connection. 40Series Module. Suitable For Schneider-Electric Iconic, Iconic Styl. Colour: Translucent. For 150W Led Lamps. Operating Voltage 240V A.C. 50Hz. Note: Requires Installation By An Appropriately Licenced Electrician.
Product Details
SKU | 40EPIR |
---|---|
Part Number | 40EPIR |
Price | ZARÂ 1,262.47 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review