
calcActive())">
Iconic, 4 Socket-Outlet, 16 A, White
4024_XW
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

4024_XW
Iconic, 4 Socket-Outlet, 16 A, White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Socket Outlet Monobloc. Socket Quad Euro With Skin. 4 Per 4 Format. Schneider-Electric Iconic. Colour: Extra White. Rated Current: 16A. Operating Voltage 250V A.C. 50Hz. Note: Requires Installation By An Appropriately Licenced Electrician.
Product Details
SKU | 4024_XW |
---|---|
Part Number | 4024_XW |
Price | ZARÂ 150.52 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review