
calcActive())">
Iconic, 2 Switches, 1/2 Way, Ip44, 10Ax, 250V, White
4012W2IP44_XW
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

4012W2IP44_XW
Iconic, 2 Switches, 1/2 Way, Ip44, 10Ax, 250V, White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Iconic Switch Is For Bell Switch. Its Connection Terminals Are Screw Terminal. The Mounting Type Of The Box Used Together With This Switch Is Wall, With Mounting Support. It Is 77 Mm In Width, 120 Mm In Height, And 41 Mm In Depth. The Control Type Of This Switch Is Made By Rocker And It Has 2 Rockers. It Is A 1-Pole 1/2-Way Switch. This Device Supports Vertical Mounting. With Ip44 Level Reached, The Device Has Better Performance Against Solid Particle And Liquid. It Is Mercury Free.
Product Details
SKU | 4012W2IP44_XW |
---|---|
Part Number | 4012W2IP44_XW |
Price | ZARÂ 226.77 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review