Ic60H2 - Earth Leakage Circuit Breaker - 2P - C Curve - 20 A - 30 Ma - 110 V

A9D19220
Be the first one to review this.
iC60H2 - earth leakage circuit breaker - 2P - C curve - 20 A - 30 mA - 110 V
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Acti9 Ic60 Is A Modular Residual Current Breaker With Overcurrent Protection (Rcbo). It Is A 2P Circuit Breaker With 1 Protected Pole, 20A In Rated Current And C Tripping Curve. The Earth Leakage Protection Class Is A Type With A Sensitivity Of 30Ma. The Earth-Leakage Protection Time Delay Is Instantaneous. The Icn Rated Short Circuit Breaking Capacity Is Up To 10000A According Iec 61009-2-2 Standard. Its Unique Visitrip Indicator Reduces Intervention Time By Showing The Faulty Circuit. Its Visisafe Green Strip Guarantees The Physical Opening Of The Contacts To Allow Downstream Maintenance. Its Fast Closing Mechanism Independent Of Manual Operation Improves Its Service Life. This Product Is Compliant With Iec 61009-1 And As/Nzs 61009.1 Standards. It Has An Electrical Endurance Going Up To 5000 Cycles And A Mechanical Endurance Going Up To 20000 Cycles. The Ue Operational Voltage Is 110Vac. The Ui Rated Insulation Voltage Is 400Vac. The Uimp Rated Impulse Withstand Voltage Is 4Kv. The Frequency Is 50Hz. It Is Din Rail Mountable. The Width In 9Mm Pitches Is 4. The Product Color Is White (Ral9003). The Dimensions Are (W) 36Mm X (H) 110Mm X (D) 75.5Mm. The Weight Is 332G. It Has An Ip20 Degree Of Protection. It Becomes Ip40 Once In Modular Enclosure According To Iec/En 60529 Standard. The Operating Temperature Is From -15°C To 60°C. The Storage Temperature Is From -40°C To 85°C.

Product Details

Seller Information

Documents

Reviews