I/O (Input/Output) Application Module, Enerlin'X

LV434063
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This I/O Module Is An Input/Output Application Module And It Is Part Of Enerlinx Communication System. This I/O Module Is Compatible With Masterpact, Compact And Powerpact Devices. It Is Used For Protection, Circuit Breaker Control, Motor Control, Energy Management And Monitoring Applications. It Provides Six Digital Inputs, Three Digital Outputs And One Analog Input. It Is Equipped On The Top With One 24Vdc Screw Clamp Terminal Block And One Terminal Block For The 6 Digital Inputs. There Are Two Rj45 Sockets On The Bottom For Ulp, And 4 Terminal Blocks For The Digital Outputs And Analog Input. The I/O Module Is A Din Rail Mounting Device And Its Dimensions Are 72Mm X 116Mm X 71Mm. The Protection Degree Is Ip4X On The Front Face And Ip2X On The Connectors. The I/O Module Is Entirely Part Of The Ecostruxure Power Architecture And Ethernet Ready Smart Panels. The I/O Module Can Be Configured And Updated (Firmware) Using Ecostruxure Power Commission Software.

Product Details

SKU LV434063
Part Number LV434063
Price ZAR 8,471.53
FAQs No
Activity PPCCB

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: I/O (Input/Output) Application Module, Enerlin'X
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.