
calcActive())">
High Power Contactor, Tesys Giga, 3 Pole (3No), Ac-3 <=440V 115A, Standard Version, 48…130V Wide Band Ac/Dc Coil
LC1G115EHEN
ZAR 12,712.64
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LC1G115EHEN
High Power Contactor, Tesys Giga, 3 Pole (3No), Ac-3 <=440V 115A, Standard Version, 48…130V Wide Band Ac/Dc Coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
High Power Contactor, Tesys Giga, 3 Pole (3No), Ac-3 <=440V 115A, Standard Version, 48…130V Wide Band Ac/Dc Coil
ZAR 12,712.64
Description
Tesys Giga High Power Contactor, 3 Poles (3 No) For Category Ac-3 Applications Up To 115A 75Kw@440V. It Provides A 48-130V Ac/Dc Wide Band Low Consumption Electronic Coil And Embedded Highly Reliability 1No+1Nc Auxiliary Contact Block (17V 1Ma). Designed For Demanding Applications With Maximum Operating Rates Up To 600 Cycles Per Hour And Environments Until 60°C. It Procures High Reliability And Durability With 5 Mcycles Mechanical Durability. Local Contact Wear Diagnosis (Cwd) As Standard Function, Continuous Monitoring With Healthy And Alarm Indicators. It Is Possibility To Replace Switching Module (Main Contacts), Enhancement Contactor Life. Contactor Can Be Fixed In All Quadrants, Maintenance Without Removing Cables/Busbars, And Olr Could Be Directly Mounted Below Contactor. To Be Used With Power Connection By Bolted Connection And Control Connections By Spring Terminals, Accessible From Front For Easy And Quick Replacement. It Provides Ip2X Protection In Front Face With Shrouds Conforming To Iec 60529 And Vde106. It Can Cover -25°C To 60°C Operation Ambient Air Temperature And Directly Mounted On Plate, No Derating Up To 3000M Altitude. The Dimension Is 255Mm X 108Mm X 175Mm (H X W X D), Compact Size Enables Panel Space Savings. Multi Standards Certified(Ce,Cb,Ccc,Culus,Eac,Kc,Rcm,Marine) And Green Premium Compliant (Rohs/Reach). Unique Qr Code Provides Quick Access To Complete Product Data.
Product Details
SKU | LC1G115EHEN |
---|---|
Part Number | LC1G115EHEN |
Price | ZAR 12,712.64 |
FAQs | No |
Activity | PPCTR |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review