Head For Push Button, Harmony Xb4, Pushbutton Harsh Environment, Dark Blue, Without Marking

ZB4BC680
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony Xb4, Flush Blue Button Head Operates With A Spring Return / Impulse Mechanism, Is Used In Harsh Environment. This Button Head Provides An Ergonomic Interface For Controlling Your Machines. It Is Easily Installed And Replaced On Compatible Complete Push Button Units And Contact Blocks Via Snap-Fit Assembly. It Is Clearly Distinguishable Visually At A Distance Thanks To Clear Color. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66. It Has A Metal Bezel, This Makes It Ideal For Applications Requiring High Impact And Vibration Resistance. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.

Product Details

SKU ZB4BC680
Part Number ZB4BC680
Price ZAR 705.86
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Head For Push Button, Harmony Xb4, Pushbutton Harsh Environment, Dark Blue, Without Marking
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.