Head For Pilot Light, Harmony Xb4, Ø22 Mm With 5 Colour Plain Lens Integral Led

ZB4BV003
Be the first one to review this.
Head for pilot light, Harmony XB4, Ø22 mm with 5 colour plain lens integral LED
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony Xb4, Plain Lens Head For Pilot Light With Integral Led Provides 5 Colors Of Len: White, Green, Red, Orange, Blue. This Heads Set For Integral Led Pilot Light Comes With 5 Different Colors For Multi-Purposes Use Of Machine Operation. It Is Designed To Last Without Maintenance For A Bright Indication Of Process And Is Clearly Distinguishable Visually At A Distance Thanks To Clear Colors Of Lens, Enabling Complex Machine Statuses To Be Read At A Glance. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66. It Has A Metal Bezel, This Makes It Ideal For Applications Requiring High Impact And Vibration Resistance. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.

Product Details

SKU ZB4BV003
Part Number ZB4BV003
Price ZAR 139.79
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Head For Pilot Light, Harmony Xb4, Ø22 Mm With 5 Colour Plain Lens Integral Led
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.