
calcActive())">
Harmony Xvu, Illuminated Led Unit For Modular Tower Lights, Orange, Ø60, Blinking, Ip65, 24 V Ac/Dc
XVUC45
ZAR 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XVUC45
Harmony Xvu, Illuminated Led Unit For Modular Tower Lights, Orange, Ø60, Blinking, Ip65, 24 V Ac/Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Harmony Xvu Illuminated Unit Is Supplied With 24V Ac/Dc And Has An Orange Led With A High Brightness Flashing Light. This Orange Illuminated Unit Is Designed As An Accessory To Be Connected With Base And Create Complete Tower Light. Its Integral Led Offers A Flashing Light Pattern, Allowing It To Clearly Display The Status Of Your Machines In Applications Such As Automotive, Machine Tool, Material Handling, Packaging, Assembly Stations, Conveyors. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip65, Making It Ideal For Operation In Harsh Environments. Simple And Modular Design To Allow For Easy Installation With Base Unit And Make Complete Tower Light. Adjustable Flashing Schemes To Allow For More Advanced Alerting To Workfloor Staff Around The Machine. It Complies With International Standards And Certifications (Csa, Ul, Rohs, Eac, Ce Standards And Ip65).
Product Details
SKU | XVUC45 |
---|---|
Part Number | XVUC45 |
Price | ZAR 1,470.93 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review