calcPageSize())"
/>
Further offers for this product
Incl. Tax
No sellers found for this product.
Incl. Tax
Harmony Xvu, Fixing Unit For Modular Tower Lights, Black, Ø60, 3 Pins Direct Mounting
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| SKU | XVUZ01 |
|---|---|
| Part Number | XVUZ01 |
| Price | ZAR 496.51 |
| Range of product | HARMONY XVU |
| Product or component type | MODULAR TOWER LIGHT |
| Accessory / separate part type | MOUNTING PLATE |
| Accessory / separate part category | MOUNTING AND FIXING ACCESSORY |
| Component name | XVU |
| Mounting diameter | 60 MM |
| Number of pins | 3 |
| Mounting support | DIRECT MOUNTING |
| Product compatibility | TOP: AC BODYTOP: DC BODYTOP: SWIVEL MOUNTING SUPPORT |
| Material | PBT (POLYBUTYLENE TEREPHTHALATE) V-0 CONFORMING TO UL 94ABS (ACRYLONITRILE BUTADIENE-STYRENE)PC (POLYCARBONATE) |
| Housing colour | BLACK |
| Connections - terminals | PUSH-IN |
| [Us] rated supply voltage | 24 V AC/DC110...240 V AC |
| Length | 17 MM |
| Net weight | 0.063 KG |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -25…50 °C |
| IP degree of protection | IP65 |
| Product certifications | CSAULCE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 9.300 CM |
| Package 1 Width | 9.300 CM |
| Package 1 Length | 13.400 CM |
| Package 1 Weight | 164.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 24 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 4.678 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 192 |
| Package 3 Height | 77.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 36.800 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 16 |
| Total lifecycle Carbon footprint | 0.5 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.4140871041386173 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.4 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.00823810220687233 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.06515863724170227 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.054902651759058715 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| SCIP Number | C06fce4f-aea2-46a5-aadb-0b38d1efbe3f |
Reviews
Description
Overview
| SKU | XVUZ01 |
|---|---|
| Part Number | XVUZ01 |
| Price | ZAR 496.51 |
| Range of product | HARMONY XVU |
| Product or component type | MODULAR TOWER LIGHT |
| Accessory / separate part type | MOUNTING PLATE |
| Accessory / separate part category | MOUNTING AND FIXING ACCESSORY |
| Component name | XVU |
| Mounting diameter | 60 MM |
| Number of pins | 3 |
| Mounting support | DIRECT MOUNTING |
| Product compatibility | TOP: AC BODYTOP: DC BODYTOP: SWIVEL MOUNTING SUPPORT |
| Material | PBT (POLYBUTYLENE TEREPHTHALATE) V-0 CONFORMING TO UL 94ABS (ACRYLONITRILE BUTADIENE-STYRENE)PC (POLYCARBONATE) |
| Housing colour | BLACK |
| Connections - terminals | PUSH-IN |
| [Us] rated supply voltage | 24 V AC/DC110...240 V AC |
| Length | 17 MM |
| Net weight | 0.063 KG |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -25…50 °C |
| IP degree of protection | IP65 |
| Product certifications | CSAULCE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 9.300 CM |
| Package 1 Width | 9.300 CM |
| Package 1 Length | 13.400 CM |
| Package 1 Weight | 164.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 24 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 4.678 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 192 |
| Package 3 Height | 77.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 36.800 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 16 |
| Total lifecycle Carbon footprint | 0.5 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.4140871041386173 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.4 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.00823810220687233 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.06515863724170227 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.054902651759058715 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| SCIP Number | C06fce4f-aea2-46a5-aadb-0b38d1efbe3f |