
calcActive())">
Harmony Xvu, Audible Unit, Black, Ø60, Sound, 24 V Ac/Dc
XVUC9V
ZAR 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XVUC9V
Harmony Xvu, Audible Unit, Black, Ø60, Sound, 24 V Ac/Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Harmony Xvu Audible Buzzer Unit Is Supplied With 24V Ac/Dc. It Has A Diameter Of 60Mm. This Indicating Bank Buzzer Is An Accessory Designed As An Audible And Signalling Unit For Modular Tower Light For Custom Assembly. It Has A Continuous Or Intermittent Signal And Its Sound Acoustic Level Is Adjustable. It Complies With Csa, Ul, Rohs, Ce Standards And It Has Ip54 Protection. 86 Db Loud Buzzer Allows For Clear Alerting On Critical Machine Statuses Even From Long Distance. It Complies With International Standards And Certifications (Csa, Ul, Rohs, Eac, Ce Standards And Ip65).
Product Details
SKU | XVUC9V |
---|---|
Part Number | XVUC9V |
Price | ZAR 2,812.81 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review