
calcActive())">
Harmony Xvu, Audible Unit, Black, Ø60, Buzzer, 24 V Ac/Dc
XVUC9S
ZAR 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XVUC9S
Harmony Xvu, Audible Unit, Black, Ø60, Buzzer, 24 V Ac/Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Indicating Bank Buzzer Is An Accessory Designed As An Audible And Signalling Unit. It Is Supplied With 24V Ac/Dc And Has A Mounting Diameter Of 60Mm. It Fits For Modular Tower Light For Custom Assembly. It Has A Continuous Or Intermittentt Signal And Its Sound Acoustic Level Is Adjustable. It Complies With Csa, Ul, Rohs, Ce Standards And It Has Ip54 Protection Index.
Product Details
SKU | XVUC9S |
---|---|
Part Number | XVUC9S |
Price | ZAR 1,520.44 |
FAQs | No |
Activity | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review