Harmony Xvs, Electronic Alarm, Black, Pnp, Mounting Support Din 72, 0…90 Db, 16 Tones, 4 Channels, 12…24 V Dc

XVS72BMBP
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Black Electronic Alarm Is Part Of The Range Of Multi Sound Sirens And Alarms Harmony Xvs. This Multisound Alarm Provides 16 Tones And Is Supplied Pre-Cabled. It Can Be Supplied With 12V To 24V Dc And Features Pnp Output Type. It Allows Imple Integration With Your Applications Featuring A Compact Body That’S 20% Thinner Than The Competition. Its Protection Index Is Ip54. It Weighs 180G. It Provides Pc (Polycarbonate) Terminal Cover And Abs (Acrylonitrile Butadiene-Styrene) Body Part. It Is Designed For Long Distance Signaling Applications, Used Mainly On Conveyor Belts, Automated Industrial Trucks And On The Doors Of Electrical Control Panels. It Is Ce, Ul And Csa Certified. It Can Be Mounted On 72Mm Din Rail.

Product Details

SKU XVS72BMBP
Part Number XVS72BMBP
Price ZAR 3,758.57
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xvs, Electronic Alarm, Black, Pnp, Mounting Support Din 72, 0…90 Db, 16 Tones, 4 Channels, 12…24 V Dc
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.