
calcActive())">
Harmony Xvr, Rotating Beacon, Ø120, Orange, With Buzzer 50…90 Db, 24 V Ac/Dc
XVR12B05S
ZAR 8,088.32
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XVR12B05S
Harmony Xvr, Rotating Beacon, Ø120, Orange, With Buzzer 50…90 Db, 24 V Ac/Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony Xvr, Rotating Beacon, Ø120, Orange, With Buzzer 50…90 Db, 24 V Ac/Dc
ZAR 8,088.32
Description
This Orange Beacon Is Part Of The Range Of Rotating Beacons Harmony Xvr Diameter 120Mm. It Is Supplied Complete With A Buzzer And Pre-Cabled. Supply Voltage Is 24V Ac/Dc And Degree Of Protection Is Ip 23. It Is Designed For Long Distance Signaling Applications, Thanks To The Use Of “Super-Bright” Led Which Provides Good Illuminating Power, A Long Service Life And Reduced Time For Maintenance And Also Energy Saving. It Is Used Mainly In The Iron And Steel Industry, On Industrial Handling Vehicles Or For Safety Applications.
Product Details
SKU | XVR12B05S |
---|---|
Part Number | XVR12B05S |
Price | ZAR 8,088.32 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review