
calcActive())">
Harmony Xvm, Modular Tower Lights, Aluminium, Red/Green, Ø45, Steady, Super Bright Led With Buzzer, 24 V Ac/Dc
XVMB2RGSSB
ZAR 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XVMB2RGSSB
Harmony Xvm, Modular Tower Lights, Aluminium, Red/Green, Ø45, Steady, Super Bright Led With Buzzer, 24 V Ac/Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Modular Tower Light Is Part Of The Range Of Pre-Assembled And Pre-Cabled Tower Lights Harmony Type Xvm Diameter 45Mm. It Is Supplied Pre-Assembled And Pre-Cabled With 2 Illuminated Signaling Units (Red, Green), A Buzzer Integrated In A Base Unit Mounted On A 250Mm Aluminium Support Tube With Metal Bracket For Mounting On Vertical Surface (Ip 42). Supply Voltage Is 24 V Ac/Dc. It Is Designed For Long Distance Indication Of The Operating States Of A Machine, Either Visually By Means Of Illuminated Signaling Units Visible Through 360° (Super Bright Led For Steady Light Only) Or Audibly By Means Of A Buzzer.
Product Details
SKU | XVMB2RGSSB |
---|---|
Part Number | XVMB2RGSSB |
Price | ZAR 3,607.08 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review