
calcActive())">
Harmony Xvb, Protected Led Bulb, Ba 15D, White, Steady Light, 24 V Ac/Dc
DL1BDB1
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

DL1BDB1
Harmony Xvb, Protected Led Bulb, Ba 15D, White, Steady Light, 24 V Ac/Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Harmony Xvb Spare Protected Led Bulb Is Supplied With 24V Ac/Dc And Provides A Steady White Light. This Spare Integral Led Bulb Is A Lighting Accessory For Beacon And Indicator Bank. It Provides A Steady White Light Thanks To Its High Endurance Led. It Is Compatible With Harmony Xvd, Harmony Xvp, And Harmony Xvb. Its Simple And Modular Design Allows Easy Installation. It Features High Brightness For Easy Identification Of Function And Operation Mode, Even In Brightly Lit Environments. It Also Features High Endurance Led Lighting For Less Replacement And Process Downtimes.
Product Details
SKU | DL1BDB1 |
---|---|
Part Number | DL1BDB1 |
Price | ZARÂ 2,281.99 |
FAQs | No |
Activity | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review