
calcActive())">
Harmony Xvb, Protected Led Bulb, Ba 15D, Orange, Steady Light, 24 V Ac/Dc
DL1BDB5
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

DL1BDB5
Harmony Xvb, Protected Led Bulb, Ba 15D, Orange, Steady Light, 24 V Ac/Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Harmony Spare Protected Led Bulb Provides A Steady Orange Light. This Spare Integral Led Bulb Is A Lighting Accessory For Beacon And Indicator Bank. It Is Supplied With 24V Ac/Dc. Its Simple And Modular Design Allows Easy Installation, And Its High Brightness Enables Easy Identification Of Function And Operation Mode, Even In Brightly Lit Environments. It Also Features High Endurance Led Lighting For Less Replacement And Process Downtimes. It Weighs 15G. It Is Compatible With Harmony Xvd, Harmony Xvp, And Harmony Xvb. It Is Sold In Lots Of 10.
Product Details
SKU | DL1BDB5 |
---|---|
Part Number | DL1BDB5 |
Price | ZARÂ 1,532.95 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review