
calcActive())">
Harmony Xvb, Incandescent Bulb, Ba 15D, 7W, 48 V Ac/Dc
DL1BEE
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

DL1BEE
Harmony Xvb, Incandescent Bulb, Ba 15D, 7W, 48 V Ac/Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Harmony Xvb Range, An Offer Of Ø 70Mm Modular Beacons And Tower Lights. This Incandescent Bulb Comes With Ba 15D Base, Supply Voltage Of 48V Ac/Dc And 6W Power Dissipation. It Offers Steady Signaling. It Is An Ip66 Rated Product. It Weighs.09Kg. It Is Suitable For Machine Manufacturers, Travelling Cranes, Trolleys, Motorway Tolls, Cash Registers And Distribution Switchboard Applications. This Product Is Certified By Ce, Ukca, Ccc, Csa, Eac And Ul. This Incandescent Bulb Is Compatible With Harmony Xvb, Harmony Xvd And Harmony Xvp. It Is Sold In 10 Per Indivisible Quantity. This Totally Modular And Simple Setup Offers Ease Of Mounting, Fixing, Maintenance And Servicing. Also, It Offers High Performance And A Wide Choice Of Units. Harmony Xvb Ø 70Mm Modular Beacons And Tower Lights Are Robust In Performance Give Visual And Audible Signal About The Machine Status At 360°.
Product Details
SKU | DL1BEE |
---|---|
Part Number | DL1BEE |
Price | ZARÂ 232.35 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review