
calcActive())">
Harmony Xvb, Incandescent Bulb, Ba 15D, 7W, 24 V Ac/Dc
DL1BEB
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

DL1BEB
Harmony Xvb, Incandescent Bulb, Ba 15D, 7W, 24 V Ac/Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Harmony Spare Incandescent Bulb Is Fitted With Ba15D Base 6.5W. This Spare Incandescent Bulb Is A Lighting Accessory For Beacon And Indicator Bank. It Is Supplied 24V Ac/Dc. Its Simple And Modular Design Allows Easy Installation. It Weighs 90G. It Is Compatible With Harmony Xvd, Harmony Xvp, And Harmony Xvb. It Is Sold In Lots Of 10.
Product Details
SKU | DL1BEB |
---|---|
Part Number | DL1BEB |
Price | ZARÂ 143.77 |
FAQs | No |
Activity | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review