Harmony Xb7, Monolithic Selector Switch, Plastic, Black, Ø22, Stay Put, 3 Positions, Stay Put, 2 No

XB7ND33
Be the first one to review this.
Harmony XB7, Monolithic selector switch, plastic, black, Ø22, stay put, 3 positions, stay put, 2 NO
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony Xb7, Monolithic Black Selector Switch Has 3 Positions, Operates With A Spring-Return-To-Center Mechanism And Screw Clamp Terminals. It Is Easily Installed Into Standard 22Mm Diameter Cut-Outs And Connected To Your Control Circuits With Simple Screw-Clamp Connections. It Provides An Effective Manner To Give Your Machine Multiple Different Inputs. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip65, Making It Ideal For Operation In Harsh Environments. It Has A Double Insulated Plastic Bezel. Its Wide Range Of Operating Temperatures From -25°C To 70°C Allows Versatility In Usage Of Product.

Product Details

SKU XB7ND33
Part Number XB7ND33
Price ZAR 372.15
FAQs No
Activity IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb7, Monolithic Selector Switch, Plastic, Black, Ø22, Stay Put, 3 Positions, Stay Put, 2 No
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.