
calcActive())">
Harmony Xb7, Monolithic Pilot Light, Plastic, Red, Ø22, Integral Led, 110...120 V Ac
XB7EV04GP
ZAR 311.11
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XB7EV04GP
Harmony Xb7, Monolithic Pilot Light, Plastic, Red, Ø22, Integral Led, 110...120 V Ac
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony Xb7, Monolithic Pilot Light, Plastic, Red, Ø22, Integral Led, 110...120 V Ac
ZAR 311.11
Description
This Harmony Xb7, Plain Lens Monolithic Red Pilot Light Is Supplied With 120V Ac, Uses An Integral Led And Screw Clamp Terminals. It Is Easily Installed Into Standard 22Mm Diameter Cut-Outs And Connected With Simple Screw-Clamp Connections. It Is Clearly Distinguishable Visually At A Distance Due To Clear Colors And Illumination Via Integral Led, Enabling Complex Machine Statuses To Be Read At A Glance. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip65, Making It Ideal For Operation In Harsh Environments. It Has A Double Insulated Plastic Bezel. Its Wide Range Of Operating Temperatures From -25°C To 70°C Allows Versatility In Usage Of Product.
Product Details
SKU | XB7EV04GP |
---|---|
Part Number | XB7EV04GP |
Price | ZAR 311.11 |
FAQs | No |
Activity | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review