Harmony Xb7, Monolithic Pilot Light, Plastic, Orange, Ø22, Integral Led, 110...120 V Ac

XB7EV08GP
Be the first one to review this.
Harmony XB7, Monolithic pilot light, plastic, orange, Ø22, integral LED, 110...120 V AC
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony Xb7, Plain Lens Monolithic Orange Pilot Light Is Supplied With 120V Ac, Uses An Integral Led And Screw Clamp Terminals. It Is Easily Installed Into Standard 22Mm Diameter Cut-Outs And Connected With Simple Screw-Clamp Connections. It Is Clearly Distinguishable Visually At A Distance Due To Clear Colors And Illumination Via Integral Led, Enabling Complex Machine Statuses To Be Read At A Glance. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip65, Making It Ideal For Operation In Harsh Environments. It Has A Double Insulated Plastic Bezel. Its Wide Range Of Operating Temperatures From -25°C To 70°C Allows Versatility In Usage Of Product.

Product Details

SKU XB7EV08GP
Part Number XB7EV08GP
Price ZAR 309.15
FAQs No
Activity IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb7, Monolithic Pilot Light, Plastic, Orange, Ø22, Integral Led, 110...120 V Ac
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.