Harmony Xb7, Monolithic Pilot Light, Plastic, Green, Ø22, Integral Led, 24 V Ac/Dc

XB7EV03BP
Be the first one to review this.
Harmony XB7, Monolithic pilot light, plastic, green, Ø22, integral LED, 24 V AC/DC
ZAR 212.66

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony Xb7, Plain Lens Monolithic Green Pilot Light Is Supplied With 24V Ac/Dc, Uses An Integral Led And Screw Clamp Terminals. It Is Easily Installed Into Standard 22Mm Diameter Cut-Outs And Connected With Simple Screw-Clamp Connections. It Is Clearly Distinguishable Visually At A Distance Due To Clear Colors And Illumination Via Integral Led, Enabling Complex Machine Statuses To Be Read At A Glance. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip65, Making It Ideal For Operation In Harsh Environments. It Has A Double Insulated Plastic Bezel. Its Wide Range Of Operating Temperatures From -25°C To 70°C Allows Versatility In Usage Of Product.

Product Details

Seller Information

Documents

Reviews