Harmony Xb7, Monolithic Emergency Stop, Plastic, Red Mushroom Ø40, Ø22, Latching Turn To Release, 1 No + 1 Nc

XB7NS8445
Be the first one to review this.
Harmony XB7, Monolithic emergency stop, plastic, red mushroom Ø40, Ø22, latching turn to release, 1 NO + 1 NC
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony Xb7, Emergency Stop 40Mm Mushroom Head Monolithic Red Push Button Operates With A Latched-Turn-To-Release Mechanism And Screw Clamp Terminals. This Emergency Stop Is Easily Installed Into A Standard 22Mm Diameter Cut-Outs And Connected With Simple Screw-Clamp Connections. It Is Clearly Distinguishable Visually At A Distance Thanks To A Clear Color And A Prominent 40Mm Mushroom Shape. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip65, Making It Ideal For Operation In Harsh Environments. It Has A Double Insulated Plastic Bezel. Its Wide Range Of Operating Temperatures From -25°C To 70°C Allows Versatility In Usage Of Product.

Product Details

SKU XB7NS8445
Part Number XB7NS8445
Price ZAR 635.98
FAQs No
Activity IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb7, Monolithic Emergency Stop, Plastic, Red Mushroom Ø40, Ø22, Latching Turn To Release, 1 No + 1 Nc
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.