Harmony Xb5, Single Contact Block With Body/Fixing Collar, Plastic, Screw Clamp Terminal, 1 No + 1 Nc

ZB5AZ105
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony Xb5, Single Contact Block Uses Screw Clamp Terminals. This Contact Block Allows Fast And Easy Replacement And Configuration Of Your Push Buttons And Selector Switches. It Is Easily Installed And Replaced On Xb5 Complete Push-Button Units And Selector Switches Via A Clip Assembly And Connects To Control Circuits With Simple Screw-Clamp Connections. It Protects Operators From Unexpected Contact With Live Circuits Thanks To Its Ip20 Protection Index. The Base Unit To Start Assembling Your Plastic Push-Button Or Switch. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product. Vibration Resistant Screw Clamp Connection Terminals Ensure High Vibration Resistance Making Product Suitable Installation On High Impact Machine.

Product Details

SKU ZB5AZ105
Part Number ZB5AZ105
Price ZAR 269.77
FAQs No
Activity IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb5, Single Contact Block With Body/Fixing Collar, Plastic, Screw Clamp Terminal, 1 No + 1 Nc
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.